IESNA:LM-63-2002
[TEST]P950741
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20942
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2879.7 3096.8 3330 3564.3 3743.8 3853.8 3920.6 3958.2 3999.7 4047.7
4109.6 4193.6 4306.9 4440.6 4603 4876.5 5289.8 5837.9 6514.7 7361.2
8470.6 9744.1 11100 12333.2 13078.6 12700.1 11942.6 10927.6 9708.2 8255.1
6416.9 4584.8 3000.7 1744.3 767.4 237.6 0
2879.7 3108.6 3371 3631 3822.7 3939.3 3994.5 4008.1 4017 4025
4037.8 4065.2 4115.3 4178.3 4282.1 4499 4879.3 5430.6 6148.8 7005.2
8030.9 9211.7 10574 12046.8 13523.5 13915.7 13083.5 12012.8 10888.5 9609.6
7818.7 5893.3 4101.6 2496.9 1166.9 371.8 0
2879.7 3120.4 3412.1 3697.6 3901.6 4024.7 4068.2 4057.9 4034.5 4002.2
3965.9 3936.7 3924 3916.2 3961.3 4121.5 4468.7 5023.2 5782.8 6649.2
7591.3 8679.4 10048 11760.3 13968.4 15131.4 14224.5 13097.9 12068.9 10964.1
9220.6 7202 5202.5 3249.7 1566.4 506.1 0
2879.7 3137.1 3452.8 3757.7 3972 4088.4 4108.1 4058.7 3982 3893.5
3800.9 3718 3654.8 3611.7 3643.9 3833.1 4254.3 4899.7 5728.4 6638.1
7593.2 8625.6 9838.2 11339.4 13445.8 15072.5 14450.2 13203.8 12116.2 10998.1
9346.4 7382.1 5426.4 3499.7 1779.1 624.8 0
2879.7 3153.8 3493.5 3817.7 4042.4 4151.8 4148.1 4059.3 3929.5 3784.7
3635.8 3499.4 3385.6 3307.1 3326.7 3544.7 4039.8 4776.2 5673.8 6627.1
7595.1 8571.7 9628.3 10918.6 12923.1 15013.5 14675.9 13309.5 12163.6 11032.1
9472.3 7562.3 5650.2 3749.9 1991.8 743.5 0
2879.7 3163.7 3515.6 3853.8 4085.1 4182.8 4149.2 4014.6 3830.7 3639.4
3459.3 3303.8 3181.8 3115.6 3193.6 3536.1 4191.2 5106.3 6202.7 7390.2
8578.6 9746.5 10935.8 12238.7 14172.4 16158 16130.3 14825 13518.8 12092.3
10297.2 8189.4 6123.8 4075.9 2259.7 877.4 0
2879.7 3173.6 3537.8 3889.9 4127.5 4213.7 4150.3 3969.8 3731.9 3494.1
3282.8 3108.2 2978.1 2924.1 3060.7 3527.5 4342.5 5436.5 6731.8 8153.1
9562 10921.2 12243.2 13558.9 15421.8 17302.5 17584.9 16340.3 14873.9 13152.6
11122.1 8816.5 6597.2 4401.9 2527.4 1011.3 0
2879.7 3178.6 3551.1 3909.5 4146.5 4224.1 4139.2 3928.8 3660 3404.2
3188.2 3015.2 2891.8 2856.4 3044.9 3599.7 4518.2 5756.1 7256.9 8921.9
10576.8 12176.8 13739.9 15254.3 17236.9 19029.5 19259.4 18022 16321.2 14236.5
11885.1 9357.6 6881.5 4520.5 2594.7 1017.1 0
2879.7 3183.6 3564.6 3928.9 4165.4 4234.5 4128.2 3887.7 3588 3314.2
3093.9 2922.2 2805.4 2788.5 3029.1 3672 4693.9 6075.7 7782.2 9690.6
11591.5 13432.2 15236.7 16949.5 19052 20756.3 20933.9 19703.8 17768.3 15320.3
12648.2 9898.8 7165.6 4638.9 2662 1022.7 0
2879.7 3181.4 3574.8 3938.3 4172.6 4235.6 4115.1 3858.8 3543.8 3265.4
3047.7 2878.6 2764.8 2759.3 3026.7 3709.6 4781.5 6263.3 8101 10142
12205 14167.6 16111.3 18034.1 20224.2 21839.8 21856.4 20426.5 18170 15361
12443.7 9547.4 6600.3 4194.7 2306.2 858.6 0
2879.7 3183.6 3564.6 3928.9 4165.4 4234.5 4128.2 3887.7 3588 3314.2
3093.9 2922.2 2805.4 2788.5 3029.1 3672 4693.9 6075.7 7782.2 9690.6
11591.5 13432.2 15236.7 16949.5 19052 20756.3 20933.9 19703.8 17768.3 15320.3
12648.2 9898.8 7165.6 4638.9 2662 1022.7 0
2879.7 3178.6 3551.1 3909.5 4146.5 4224.1 4139.2 3928.8 3660 3404.2
3188.2 3015.2 2891.8 2856.4 3044.9 3599.7 4518.2 5756.1 7256.9 8921.9
10576.8 12176.8 13739.9 15254.3 17236.9 19029.5 19259.4 18022 16321.2 14236.5
11885.1 9357.6 6881.5 4520.5 2594.7 1017.1 0
2879.7 3173.6 3537.8 3889.9 4127.5 4213.7 4150.3 3969.8 3731.9 3494.1
3282.8 3108.2 2978.1 2924.1 3060.7 3527.5 4342.5 5436.5 6731.8 8153.1
9562 10921.2 12243.2 13558.9 15421.8 17302.5 17584.9 16340.3 14873.9 13152.6
11122.1 8816.5 6597.2 4401.9 2527.4 1011.3 0
2879.7 3163.7 3515.6 3853.8 4085.1 4182.8 4149.2 4014.6 3830.7 3639.4
3459.3 3303.8 3181.8 3115.6 3193.6 3536.1 4191.2 5106.3 6202.7 7390.2
8578.6 9746.5 10935.8 12238.7 14172.4 16158 16130.3 14825 13518.8 12092.3
10297.2 8189.4 6123.8 4075.9 2259.7 877.4 0
2879.7 3153.8 3493.5 3817.7 4042.4 4151.8 4148.1 4059.3 3929.5 3784.7
3635.8 3499.4 3385.6 3307.1 3326.7 3544.7 4039.8 4776.2 5673.8 6627.1
7595.1 8571.7 9628.3 10918.6 12923.1 15013.5 14675.9 13309.5 12163.6 11032.1
9472.3 7562.3 5650.2 3749.9 1991.8 743.5 0
2879.7 3137.1 3452.8 3757.7 3972 4088.4 4108.1 4058.7 3982 3893.5
3800.9 3718 3654.8 3611.7 3643.9 3833.1 4254.3 4899.7 5728.4 6638.1
7593.2 8625.6 9838.2 11339.4 13445.8 15072.5 14450.2 13203.8 12116.2 10998.1
9346.4 7382.1 5426.4 3499.7 1779.1 624.8 0
2879.7 3120.4 3412.1 3697.6 3901.6 4024.7 4068.2 4057.9 4034.5 4002.2
3965.9 3936.7 3924 3916.2 3961.3 4121.5 4468.7 5023.2 5782.8 6649.2
7591.3 8679.4 10048 11760.3 13968.4 15131.4 14224.5 13097.9 12068.9 10964.1
9220.6 7202 5202.5 3249.7 1566.4 506.1 0
2879.7 3108.6 3371 3631 3822.7 3939.3 3994.5 4008.1 4017 4025
4037.8 4065.2 4115.3 4178.3 4282.1 4499 4879.3 5430.6 6148.8 7005.2
8030.9 9211.7 10574 12046.8 13523.5 13915.7 13083.5 12012.8 10888.5 9609.6
7818.7 5893.3 4101.6 2496.9 1166.9 371.8 0
2879.7 3096.8 3330 3564.3 3743.8 3853.8 3920.6 3958.2 3999.7 4047.7
4109.6 4193.6 4306.9 4440.6 4603 4876.5 5289.8 5837.9 6514.7 7361.2
8470.6 9744.1 11100 12333.2 13078.6 12700.1 11942.6 10927.6 9708.2 8255.1
6416.9 4584.8 3000.7 1744.3 767.4 237.6 0
2879.7 3073.1 3277.5 3477.6 3634.3 3733.5 3795.2 3831 3867.5 3912.7
3977.2 4067.4 4184.9 4319.8 4487.4 4729.1 5075 5527.8 6096.4 6772.5
7583.2 8434.7 9189.6 9724.7 9858.4 9295.4 8498.8 7550.8 6516.4 5395
4109.5 2876.3 1853.1 1072.5 482.5 158 0
2879.7 3049.3 3225 3391.1 3524.8 3613.2 3669.8 3703.8 3735.2 3777.5
3844.9 3941.1 4063 4199.1 4371.7 4581.7 4860.1 5217.7 5678.2 6183.7
6695.6 7125.2 7279.4 7116.2 6638.1 5890.7 5055 4173.9 3324.5 2534.9
1802.1 1167.8 705.6 400.9 197.6 78.5 0
2879.7 3024 3172.6 3311.1 3419.1 3493.4 3539.8 3562.1 3579.4 3602.8
3645.3 3711.6 3797.4 3887 3989.2 4103.5 4248.7 4438.7 4688.6 4954.9
5202 5362.5 5327.1 5078.3 4615.2 3988.9 3350 2724.1 2144.9 1639.8
1190.1 806.5 519.6 319.6 170.8 70.8 0
2879.7 2998.8 3120.4 3231.1 3313.4 3373.7 3409.9 3420.3 3423.6 3428
3445.5 3481.9 3531.9 3575 3606.6 3625.4 3637.2 3659.6 3699.1 3726.2
3708.5 3599.6 3374.8 3040.5 2592.2 2087.2 1645.2 1274.3 965.2 744.6
578.2 445.1 333.7 238.5 144.2 63.2 0
2879.7 2973.4 3067.7 3153.2 3218.8 3262 3281.4 3271.1 3242.8 3208.1
3173.9 3151 3140.3 3127 3102 3059.3 3000.4 2939.6 2883.1 2836.5
2785.7 2699.8 2557.5 2356.8 2096.2 1784.4 1503.8 1234.2 976.7 779.2
609.5 466.4 342.6 240 143.4 62.4 0
2879.7 2948 3015.1 3075.3 3124.1 3150.4 3152.9 3121.9 3062 2988.2
2902.4 2820 2748.4 2678.8 2597.7 2493.2 2363.7 2219.8 2067.3 1946.8
1862.9 1800.1 1740.2 1673 1600.3 1481.6 1362.5 1194 988.1 813.9
640.9 487.9 351.4 241.8 142.5 61.7 0
2879.7 2923.7 2965.9 3006.7 3043 3058.6 3046.6 2994.1 2903.6 2797.4
2678.8 2570.4 2479.8 2401.7 2324.9 2234.5 2126.6 2007.6 1881.2 1781.2
1714.8 1671 1639.3 1601.7 1544.3 1444.4 1344.9 1203.8 1033.6 878.4
713.2 558 410.8 285.5 174.6 74.7 0
2879.7 2899.4 2916.7 2938.1 2961.7 2966.8 2940.3 2866.2 2745.1 2606.5
2455.4 2320.8 2211.2 2124.4 2052 1975.8 1889.6 1795.5 1695.1 1615.6
1566.7 1542.1 1538.4 1530.5 1488.3 1407.3 1327.4 1213.5 1079.1 942.8
785.5 628.2 470.2 329.3 206.6 87.8 0
2879.7 2875.8 2870.3 2874.7 2883.6 2884.7 2849.3 2759.3 2620.6 2464.8
2310.1 2188.5 2100.1 2034.9 1977.4 1910.6 1830.5 1741 1639.9 1544.3
1473 1434.3 1438.2 1442.1 1429.9 1400.1 1328.2 1211.1 1079.1 953.6
835.4 710.5 568.5 413.3 269.1 113.8 0
2879.7 2849.6 2824.5 2815.4 2819.8 2825.3 2801.8 2730 2612.8 2479.9
2350.9 2238.2 2139.1 2052.3 1970.3 1884.3 1790.1 1690.1 1590.7 1502
1423.8 1365.6 1334.7 1316.1 1298.6 1278.3 1235.4 1159 1061.9 953.9
831.2 708.3 568.2 417.9 275.2 121.6 0
2879.7 2828.4 2784.5 2762.1 2763.7 2779.4 2779.8 2738 2650.4 2535.5
2415 2300.1 2188.2 2081.3 1978.2 1875.5 1770.1 1663.6 1564.8 1480.3
1404.6 1346.6 1304.6 1272.3 1241.9 1207.4 1160.1 1096.2 1017.3 923.3
807.7 689.4 552.4 410.2 266.9 118.2 0
2879.7 2807.3 2744.3 2709 2707.5 2733.6 2757.9 2746 2688 2591.1
2479.1 2362 2237.5 2110.4 1986.3 1866.6 1750.1 1637.1 1539.1 1458.6
1385.5 1327.7 1274.7 1228.6 1185.1 1136.5 1084.6 1033.4 972.6 892.6
784 670.5 536.5 402.5 258.6 114.9 0
2879.7 2788.2 2710.7 2664.8 2663.3 2704.2 2761.9 2794.2 2771.6 2686.5
2565 2432.6 2296 2157.1 2022 1892.3 1768.6 1652.1 1551.7 1470.6
1404 1355.6 1314.3 1271.2 1222.6 1160.3 1093.8 1030.5 962.7 878.1
770.1 656.4 524.7 394.1 249.2 113.2 0
2879.7 2769.2 2677.3 2620.6 2619.1 2675.1 2765.9 2842.4 2855.4 2782.2
2651 2503.1 2354.6 2204 2057.6 1917.8 1787.1 1667.3 1564.5 1482.4
1422.7 1383.5 1353.9 1313.9 1260 1184 1102.8 1027.7 952.8 863.6
756.1 642.2 512.7 385.7 239.8 111.4 0
2879.7 2752.5 2647.6 2583.3 2579 2643.5 2757.7 2868 2909 2852
2719.6 2558.1 2400.2 2247.7 2100.9 1961 1828.8 1706.8 1602.1 1519.2
1457.4 1415.3 1388.1 1354.1 1306.1 1237.9 1160.5 1080.9 999.6 900.5
783.5 664.6 531.3 384.1 231.8 111.1 0
2879.7 2735.8 2618 2546 2538.8 2612.1 2749.5 2893.5 2962.6 2921.7
2788.2 2613.2 2446 2291.6 2144.3 2004.3 1870.6 1746.5 1639.6 1555.9
1492 1447 1422.4 1394.3 1352.3 1291.8 1218.3 1134.3 1046.5 937.3
810.9 686.8 549.8 382.6 223.8 110.7 0
2879.7 2719 2591.2 2513.1 2501.8 2573.7 2716.3 2866.7 2950.2 2929.2
2813.8 2641.7 2469.2 2317.4 2175.2 2042.5 1914.6 1794 1688.9 1604.5
1535.5 1487.6 1458 1429.5 1388 1329.9 1254.8 1168.9 1076.3 964.2
835.3 707.8 567.4 376.4 206.6 97.7 0
2879.7 2702.3 2564.2 2480.2 2464.8 2535.5 2683 2839.9 2937.7 2936.6
2839.4 2670.3 2492.4 2343.2 2206.2 2080.8 1958.7 1841.5 1738.2 1653.1
1579.1 1528.3 1493.4 1464.7 1423.8 1368 1291.2 1203.4 1106.1 991.2
859.7 728.8 585.1 370.2 189.5 84.5 0
2879.7 2689.4 2543.6 2455.6 2435.4 2497.9 2629.5 2769.1 2856.7 2859.3
2775.9 2625.1 2458 2311.6 2183.6 2070.4 1961.2 1854.2 1756.4 1674.1
1606 1560.2 1527.3 1498.9 1458.1 1399.4 1318.9 1227.2 1127.7 1012.3
878.9 749 600.5 402.9 220.1 97.4 0
2879.7 2676.4 2522.8 2431.1 2405.9 2460.3 2576 2698.3 2775.8 2781.9
2712.6 2580 2423.5 2279.9 2161.2 2060 1963.6 1866.9 1774.7 1695.1
1633 1592.1 1561.2 1532.9 1492.3 1430.8 1346.5 1251.1 1149.2 1033.4
898.2 769.1 615.7 435.6 250.8 110.3 0
2879.7 2665.9 2508.3 2413.8 2386.6 2435.5 2538.3 2642.6 2707.5 2711.6
2650.1 2531.5 2388.9 2252.2 2135.6 2036.5 1943.6 1850 1759.4 1684.5
1632.3 1597.9 1569.1 1541 1501.2 1439.3 1355.2 1259.6 1157.4 1043.1
908.3 778.6 628.3 457 277.4 121 0
2879.7 2655.4 2493.8 2396.6 2367.2 2410.6 2500.5 2586.9 2639.4 2641.2
2587.8 2483 2353.9 2224.4 2110.1 2012.8 1923.6 1833.2 1744.3 1673.9
1631.9 1603.6 1577.1 1549 1510 1447.8 1363.8 1268 1165.6 1052.9
918.5 788.1 640.9 478.5 303.9 131.7 0
2879.7 2647.2 2483.6 2384.8 2356 2398.1 2483.1 2561.2 2606.5 2606.7
2557.7 2462.9 2343.7 2217.7 2099.8 1994.1 1896.5 1799.5 1705.7 1639.6
1604.5 1581.3 1557.6 1529.4 1490.8 1430.5 1347.1 1252.7 1153.1 1042.5
913.4 781 637.8 477.2 301.7 129.1 0
2879.7 2639 2473.3 2373 2344.9 2385.8 2465.9 2535.5 2573.6 2572
2527.8 2442.7 2333.3 2210.9 2089.6 1975.6 1869.5 1765.8 1667.3 1605.4
1577.1 1559 1538.2 1509.7 1471.7 1413.1 1330.5 1237.4 1140.6 1032.1
908.3 773.7 634.8 475.7 299.5 126.2 0
2879.7 2631.5 2465.4 2366 2338.9 2380.7 2459.2 2527.1 2563.1 2560.4
2516.8 2437.7 2333.3 2211.8 2087.4 1965.7 1851.1 1739.2 1636 1576.4
1550.4 1535 1517.2 1488.9 1450.2 1390.6 1308.6 1217.1 1121.2 1013.5
892.8 758 613.7 457.9 285.5 119.1 0
2879.7 2623.9 2457.6 2359 2332.9 2375.6 2452.6 2518.6 2552.6 2548.7
2506 2432.7 2333.3 2212.8 2085.2 1955.9 1833 1712.6 1604.7 1547.6
1523.6 1511.1 1496.2 1468 1428.8 1368 1286.8 1196.7 1101.7 995.1
877.2 742.4 592.5 440 271.6 111.8 0
2879.7 2614.5 2449.8 2353.7 2330.5 2374.7 2452.1 2517.3 2549.3 2543.8
2499.6 2431.1 2334.9 2214.5 2084.1 1950.4 1822.2 1695.1 1584.6 1528.3
1505 1494 1480.7 1452 1412.2 1348.1 1269.7 1181.3 1084 978
860.8 729.3 568 424.3 257.5 105 0
2879.7 2623.9 2457.6 2359 2332.9 2375.6 2452.6 2518.6 2552.6 2548.7
2506 2432.7 2333.3 2212.8 2085.2 1955.9 1833 1712.6 1604.7 1547.6
1523.6 1511.1 1496.2 1468 1428.8 1368 1286.8 1196.7 1101.7 995.1
877.2 742.4 592.5 440 271.6 111.8 0
2879.7 2631.5 2465.4 2366 2338.9 2380.7 2459.2 2527.1 2563.1 2560.4
2516.8 2437.7 2333.3 2211.8 2087.4 1965.7 1851.1 1739.2 1636 1576.4
1550.4 1535 1517.2 1488.9 1450.2 1390.6 1308.6 1217.1 1121.2 1013.5
892.8 758 613.7 457.9 285.5 119.1 0
2879.7 2639 2473.3 2373 2344.9 2385.8 2465.9 2535.5 2573.6 2572
2527.8 2442.7 2333.3 2210.9 2089.6 1975.6 1869.5 1765.8 1667.3 1605.4
1577.1 1559 1538.2 1509.7 1471.7 1413.1 1330.5 1237.4 1140.6 1032.1
908.3 773.7 634.8 475.7 299.5 126.2 0
2879.7 2647.2 2483.6 2384.8 2356 2398.1 2483.1 2561.2 2606.5 2606.7
2557.7 2462.9 2343.7 2217.7 2099.8 1994.1 1896.5 1799.5 1705.7 1639.6
1604.5 1581.3 1557.6 1529.4 1490.8 1430.5 1347.1 1252.7 1153.1 1042.5
913.4 781 637.8 477.2 301.7 129.1 0
2879.7 2655.4 2493.8 2396.6 2367.2 2410.6 2500.5 2586.9 2639.4 2641.2
2587.8 2483 2353.9 2224.4 2110.1 2012.8 1923.6 1833.2 1744.3 1673.9
1631.9 1603.6 1577.1 1549 1510 1447.8 1363.8 1268 1165.6 1052.9
918.5 788.1 640.9 478.5 303.9 131.7 0
2879.7 2665.9 2508.3 2413.8 2386.6 2435.5 2538.3 2642.6 2707.5 2711.6
2650.1 2531.5 2388.9 2252.2 2135.6 2036.5 1943.6 1850 1759.4 1684.5
1632.3 1597.9 1569.1 1541 1501.2 1439.3 1355.2 1259.6 1157.4 1043.1
908.3 778.6 628.3 457 277.4 121 0
2879.7 2676.4 2522.8 2431.1 2405.9 2460.3 2576 2698.3 2775.8 2781.9
2712.6 2580 2423.5 2279.9 2161.2 2060 1963.6 1866.9 1774.7 1695.1
1633 1592.1 1561.2 1532.9 1492.3 1430.8 1346.5 1251.1 1149.2 1033.4
898.2 769.1 615.7 435.6 250.8 110.3 0
2879.7 2689.4 2543.6 2455.6 2435.4 2497.9 2629.5 2769.1 2856.7 2859.3
2775.9 2625.1 2458 2311.6 2183.6 2070.4 1961.2 1854.2 1756.4 1674.1
1606 1560.2 1527.3 1498.9 1458.1 1399.4 1318.9 1227.2 1127.7 1012.3
878.9 749 600.5 402.9 220.1 97.4 0
2879.7 2702.3 2564.2 2480.2 2464.8 2535.5 2683 2839.9 2937.7 2936.6
2839.4 2670.3 2492.4 2343.2 2206.2 2080.8 1958.7 1841.5 1738.2 1653.1
1579.1 1528.3 1493.4 1464.7 1423.8 1368 1291.2 1203.4 1106.1 991.2
859.7 728.8 585.1 370.2 189.5 84.5 0
2879.7 2719 2591.2 2513.1 2501.8 2573.7 2716.3 2866.7 2950.2 2929.2
2813.8 2641.7 2469.2 2317.4 2175.2 2042.5 1914.6 1794 1688.9 1604.5
1535.5 1487.6 1458 1429.5 1388 1329.9 1254.8 1168.9 1076.3 964.2
835.3 707.8 567.4 376.4 206.6 97.7 0
2879.7 2735.8 2618 2546 2538.8 2612.1 2749.5 2893.5 2962.6 2921.7
2788.2 2613.2 2446 2291.6 2144.3 2004.3 1870.6 1746.5 1639.6 1555.9
1492 1447 1422.4 1394.3 1352.3 1291.8 1218.3 1134.3 1046.5 937.3
810.9 686.8 549.8 382.6 223.8 110.7 0
2879.7 2752.5 2647.6 2583.3 2579 2643.5 2757.7 2868 2909 2852
2719.6 2558.1 2400.2 2247.7 2100.9 1961 1828.8 1706.8 1602.1 1519.2
1457.4 1415.3 1388.1 1354.1 1306.1 1237.9 1160.5 1080.9 999.6 900.5
783.5 664.6 531.3 384.1 231.8 111.1 0
2879.7 2769.2 2677.3 2620.6 2619.1 2675.1 2765.9 2842.4 2855.4 2782.2
2651 2503.1 2354.6 2204 2057.6 1917.8 1787.1 1667.3 1564.5 1482.4
1422.7 1383.5 1353.9 1313.9 1260 1184 1102.8 1027.7 952.8 863.6
756.1 642.2 512.7 385.7 239.8 111.4 0
2879.7 2788.2 2710.7 2664.8 2663.3 2704.2 2761.9 2794.2 2771.6 2686.5
2565 2432.6 2296 2157.1 2022 1892.3 1768.6 1652.1 1551.7 1470.6
1404 1355.6 1314.3 1271.2 1222.6 1160.3 1093.8 1030.5 962.7 878.1
770.1 656.4 524.7 394.1 249.2 113.2 0
2879.7 2807.3 2744.3 2709 2707.5 2733.6 2757.9 2746 2688 2591.1
2479.1 2362 2237.5 2110.4 1986.3 1866.6 1750.1 1637.1 1539.1 1458.6
1385.5 1327.7 1274.7 1228.6 1185.1 1136.5 1084.6 1033.4 972.6 892.6
784 670.5 536.5 402.5 258.6 114.9 0
2879.7 2828.4 2784.5 2762.1 2763.7 2779.4 2779.8 2738 2650.4 2535.5
2415 2300.1 2188.2 2081.3 1978.2 1875.5 1770.1 1663.6 1564.8 1480.3
1404.6 1346.6 1304.6 1272.3 1241.9 1207.4 1160.1 1096.2 1017.3 923.3
807.7 689.4 552.4 410.2 266.9 118.2 0
2879.7 2849.6 2824.5 2815.4 2819.8 2825.3 2801.8 2730 2612.8 2479.9
2350.9 2238.2 2139.1 2052.3 1970.3 1884.3 1790.1 1690.1 1590.7 1502
1423.8 1365.6 1334.7 1316.1 1298.6 1278.3 1235.4 1159 1061.9 953.9
831.2 708.3 568.2 417.9 275.2 121.6 0
2879.7 2875.8 2870.3 2874.7 2883.6 2884.7 2849.3 2759.3 2620.6 2464.8
2310.1 2188.5 2100.1 2034.9 1977.4 1910.6 1830.5 1741 1639.9 1544.3
1473 1434.3 1438.2 1442.1 1429.9 1400.1 1328.2 1211.1 1079.1 953.6
835.4 710.5 568.5 413.3 269.1 113.8 0
2879.7 2899.4 2916.7 2938.1 2961.7 2966.8 2940.3 2866.2 2745.1 2606.5
2455.4 2320.8 2211.2 2124.4 2052 1975.8 1889.6 1795.5 1695.1 1615.6
1566.7 1542.1 1538.4 1530.5 1488.3 1407.3 1327.4 1213.5 1079.1 942.8
785.5 628.2 470.2 329.3 206.6 87.8 0
2879.7 2923.7 2965.9 3006.7 3043 3058.6 3046.6 2994.1 2903.6 2797.4
2678.8 2570.4 2479.8 2401.7 2324.9 2234.5 2126.6 2007.6 1881.2 1781.2
1714.8 1671 1639.3 1601.7 1544.3 1444.4 1344.9 1203.8 1033.6 878.4
713.2 558 410.8 285.5 174.6 74.7 0
2879.7 2948 3015.1 3075.3 3124.1 3150.4 3152.9 3121.9 3062 2988.2
2902.4 2820 2748.4 2678.8 2597.7 2493.2 2363.7 2219.8 2067.3 1946.8
1862.9 1800.1 1740.2 1673 1600.3 1481.6 1362.5 1194 988.1 813.9
640.9 487.9 351.4 241.8 142.5 61.7 0
2879.7 2973.4 3067.7 3153.2 3218.8 3262 3281.4 3271.1 3242.8 3208.1
3173.9 3151 3140.3 3127 3102 3059.3 3000.4 2939.6 2883.1 2836.5
2785.7 2699.8 2557.5 2356.8 2096.2 1784.4 1503.8 1234.2 976.7 779.2
609.5 466.4 342.6 240 143.4 62.4 0
2879.7 2998.8 3120.4 3231.1 3313.4 3373.7 3409.9 3420.3 3423.6 3428
3445.5 3481.9 3531.9 3575 3606.6 3625.4 3637.2 3659.6 3699.1 3726.2
3708.5 3599.6 3374.8 3040.5 2592.2 2087.2 1645.2 1274.3 965.2 744.6
578.2 445.1 333.7 238.5 144.2 63.2 0
2879.7 3024 3172.6 3311.1 3419.1 3493.4 3539.8 3562.1 3579.4 3602.8
3645.3 3711.6 3797.4 3887 3989.2 4103.5 4248.7 4438.7 4688.6 4954.9
5202 5362.5 5327.1 5078.3 4615.2 3988.9 3350 2724.1 2144.9 1639.8
1190.1 806.5 519.6 319.6 170.8 70.8 0
2879.7 3049.3 3225 3391.1 3524.8 3613.2 3669.8 3703.8 3735.2 3777.5
3844.9 3941.1 4063 4199.1 4371.7 4581.7 4860.1 5217.7 5678.2 6183.7
6695.6 7125.2 7279.4 7116.2 6638.1 5890.7 5055 4173.9 3324.5 2534.9
1802.1 1167.8 705.6 400.9 197.6 78.5 0
2879.7 3073.1 3277.5 3477.6 3634.3 3733.5 3795.2 3831 3867.5 3912.7
3977.2 4067.4 4184.9 4319.8 4487.4 4729.1 5075 5527.8 6096.4 6772.5
7583.2 8434.7 9189.6 9724.7 9858.4 9295.4 8498.8 7550.8 6516.4 5395
4109.5 2876.3 1853.1 1072.5 482.5 158 0
2879.7 3096.8 3330 3564.3 3743.8 3853.8 3920.6 3958.2 3999.7 4047.7
4109.6 4193.6 4306.9 4440.6 4603 4876.5 5289.8 5837.9 6514.7 7361.2
8470.6 9744.1 11100 12333.2 13078.6 12700.1 11942.6 10927.6 9708.2 8255.1
6416.9 4584.8 3000.7 1744.3 767.4 237.6 0
